??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
PMXPB, PMXPM,PXPM,PXPB - Knock Type Index Plungers
Bill of material
PMXPB10
Part No
Thread Pitch Selection
Material of Button
Nylon 6 (Black)
Material of Shaft
Polyacetal (White)
Material of Main Body 1
1045 Carbon Steel
Surface Treatment of Main Body 1
Material of Main Body 2
Nylon 6 (Black)
Material of Pin
1045 Carbon Steel
Hardness of Pin
HV500~600
Surface Treatment of Pin
Black Oxide
Material of Spring
304 Stainless Steel-WPB
Material of Lock Nut
SWCH
Surface Treatment of Lock Nut
Black Oxide
M
Pitch
mm
D
mm
D1
mm
D2
mm
D3
mm
S
mm
B
mm
L
mm
L1
mm
L2
mm
L3
mm
L4
mm
S1
mm
SW1
mm
SW2
mm
R
mm
Load Min.
N
Load Max.
N
MB
mm
Previews
3D
Dimension
2D
Download CAD models