ABB - 1SBN090106R1000 + PMS38-4 Adapter Plate
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Contactors
Block Contactors Accessories
Powered by
CAD모델 선택
{abb_ww/low_voltage/control/contactors/block_contactors_acc/pms38_4.prj},{NB=abb_1SBN090106R1000_PMS38-4 Adapter Plate},{PN=1SBN090106R1000},{VER=1},{CTN=85369010},{EXTTYPE=PMS38-4},{INVDES=PMS38-4 Adapter Plate},{DES=No Terminal AF(C) Accessory},{LCP=Active}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
PMS38-4 - TH 35 rail spacer for MS.. and BEA.. Series
Bill of material
ABB - 1SBN090106R1000 + PMS38-4 Adapter Plate
Product ID
1SBN090106R1000
Extended Product Type
PMS38-4
Invoice Description
PMS38-4 Adapter Plate
Description
No Terminal AF(C) Accessory
Long Description
The PMS38-4 is an adapting plate allowing the assembly of Direct-on-line (DOL) motor starters using MS116 or MS132(K) manual motor starters, AF..Z..(K) contactors with DC control voltage 24 V DC (coil 30) and BEA..-4(KF) connecting links. PMS38-4 is made of two parts: one part to fix on the manual motor starter, the second one to fix on the connecting link. DOL starting and reversing starters can be mounted on single TH35 rail or fixed by screws on plate using MS serie’s FS116 fixing kits. PMS38-4 is the adequate solution in case of use of three-phase busbar systems feeding DOL and reversing starter using contactors of different depths.
International product number
3471523021037
Product number of the Manufacturer
1SBN090106R1000
Type of accessory/spare part
Adapter plate
Accessory
true
Spare part
false
Customs tariff number
85369010
Type
PMS38-4
Deeplink product page
Link to product detail page
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성