??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PMRU, PMRUS, PMRF, PMRFS - Perforated Metals - Round Hole Parallel Type
Bill of material
PMRU5-100-100
Part No.
PMRU5-100-100
Type Selection
Hole Parallel Type
Type Selection
Material
Surface Treatment
Zinc Plating
D
mm
A 1mm Increment (10mm Increment for A / B Dimension Configurable : 10mm Increment)
mm
Enter value for A
A 1mm Increment (10mm Increment for A / B Dimension Configurable : 10mm Increment)
mm
cm
inch
ft
B 1mm Increment (10mm Increment for A / B Dimension Configurable : 10mm Increment)
mm
T
1.0 mm
P
8 mm
Perforated Rate (%)
30.7
Previews
3D
Dimension
2D
Download CAD models