??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elettrotec
Description
PMN - Adjustable pressure switches with push-on terminal
Bill of material
PMN10ABN18K
Model
PMN
Pressure range
bar
Contact type
Body material
Membrane material
Process connection
Set-point adjustment
Set-point value
bar
Gold contacts for low current
Snubber for pressure picks
Degreased for oxygen
Tested for applications with gas
Version for use with CAP3
Certifications
Certifications
-
Maximum static pressure
300 bar
Maximum Voltage
48 V(ac)
Max resistive current
0.5 A
IP Protection
00
Minimum temperature
-5 °C
Maximum temperature
60 °C
Previews
3D
Dimension
2D
Download CAD models