??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PMK58 - Probe ?¡è High-order test type minimum installation center distance 1.0mm
Bill of material
PMK58-B
Code
PMK58 mm
Type
High-order test type mm
Needle Shaft
Beryllium Copper mm
Inner Tube
brass mm
Spring
SUS304 mm
Surface Treatment
Gold Plating mm
Optional needle sleeve
PSK58-VC,PSK58-V mm
Needle shape
mm
Minimum installation distance (mm)
1.00 mm
2/3 Stroke Elastic Force (g)
40±20%
Rated Current
01(Tin Bronze) A
Contact resistance
150
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models