??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
PMI80-F90-IE8-V15 - Inductive Positioning Systems (PMI)
Bill of material
PMI80-F90-IE8-V15
Product Picture
MANUID
PMI80-F90-IE8-V15
Short Description
Inductive positioning system PMI80-F90-IE8-V15
EAN
4050143019793
Manufacturer Type Description
PMI80-F90-IE8-V15
Nominal measurement range
80 mm
Max. supply voltage
30 V
Min. supply voltage
18 V
min. ambient temperature
-25 °C
Width of sensor
23 mm
max. ambient temperature
70.00 °C
Length of sensor
102 mm
Height of sensor
41 mm
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.090
LENGTH
0.152
WIDTH
0.050
DEPTH
0.035
Customs tariff number
9031 8020 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models