??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
PMI510-F110-IU-V1 - Inductive Positioning Systems (PMI)
Bill of material
PMI510-F110-IU-V1
Product Picture
MANUID
PMI510-F110-IU-V1
Short Description
Inductive positioning system PMI510-F110-IU-V1
EAN
4050143024896
Manufacturer Type Description
PMI510-F110-IU-V1
Nominal measurement range
510 mm
Max. supply voltage
30 V
Min. supply voltage
18 V
min. ambient temperature
-25 °C
Width of sensor
41 mm
max. ambient temperature
70.00 °C
Length of sensor
550 mm
Height of sensor
30 mm
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
DE
WEIGHT
1.250
LENGTH
0.657
WIDTH
0.060
DEPTH
0.060
Customs tariff number
9031 8020 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models