??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
PMI40-F90-IU2EP-IO-V15-3G-3D - Inductive Positioning Systems (PMI)
Bill of material
PMI40-F90-IU2EP-IO-V15-3G-3D
Product Picture
MANUID
PMI40-F90-IU2EP-IO-V15-3G-3D
Short Description
Inductive positioning system PMI40-F90-IU2EP-IO-V15-3G-3D
EAN
4050143457540
Manufacturer Type Description
PMI40-F90-IU2EP-IO-V15-3G-3D
Nominal measurement range
40 mm
Max. supply voltage
30 V
Min. supply voltage
12 V
min. ambient temperature
-25 °C
Width of sensor
23 mm
max. ambient temperature
85.00 °C
Length of sensor
60.3 mm
Height of sensor
40 mm
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.080
LENGTH
0.166
WIDTH
0.025
DEPTH
0.050
Customs tariff number
9031 8020 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models