??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
PMI210-F110-IU-V1 - Inductive Positioning Systems (PMI)
Bill of material
PMI210-F110-IU-V1
Product Picture
MANUID
PMI210-F110-IU-V1
Short Description
Inductive positioning system PMI210-F110-IU-V1
EAN
4050143019830
Manufacturer Type Description
PMI210-F110-IU-V1
Nominal measurement range
210 mm
Max. supply voltage
30 V
Min. supply voltage
18 V
min. ambient temperature
-25 °C
Width of sensor
41 mm
max. ambient temperature
70.00 °C
Length of sensor
250 mm
Height of sensor
30 mm
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.640
LENGTH
0.318
WIDTH
0.060
DEPTH
0.058
Customs tariff number
9031 8020 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD