??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
PMI14V-F166-2E2 - Inductive Positioning Systems (PMI)
Bill of material
PMI14V-F166-2E2
Product Picture
MANUID
PMI14V-F166-2E2
Short Description
Inductive positioning system PMI14V-F166-2E2
EAN
4050143036769
Manufacturer Type Description
PMI14V-F166-2E2
Nominal measurement range
14 mm
Max. supply voltage
30 V
Min. supply voltage
18 V
min. ambient temperature
-10 °C
Width of sensor
30 mm
max. ambient temperature
70.00 °C
Length of sensor
39 mm
Height of sensor
17.7 mm
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.100
LENGTH
0.125
WIDTH
0.075
DEPTH
0.025
Customs tariff number
9031 8020 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models