??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
PMI14V-F112-2EPE2-IO-V15 - Inductive Positioning Systems (PMI)
Bill of material
PMI14V-F112-2EPE2-IO-V15
Product Picture
MANUID
PMI14V-F112-2EPE2-IO-V15
Short Description
Inductive positioning system PMI14V-F112-2EPE2-IO-V15
EAN
4050143256921
Manufacturer Type Description
PMI14V-F112-2EPE2-IO-V15
Nominal measurement range
14 mm
Max. supply voltage
30 V
Min. supply voltage
10 V
min. ambient temperature
-25 °C
Width of sensor
35 mm
max. ambient temperature
70.00 °C
Length of sensor
35 mm
Height of sensor
30.5 mm
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.050
LENGTH
0.065
WIDTH
0.037
DEPTH
0.035
Customs tariff number
9031 8020 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models