PMG615-L05AL-C-J
SURUGA SEIKI CO.,LTD.
Motorized linear stage
Linear ball guide
Powered by
CAD모델 선택
{suruga/motorized_linear_stage/linear_ball_guide/pmg6_asmtab.prj},{NB=PMG615-L05AL-C-J},{STROKE=15 : 15 mm},{SCP=R},{SV=05},{SL=A},{MO=C},{CO=},{PPATH=pg6/pmg6_asmtpl.prj},{GS=-J}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
SURUGA SEIKI CO.,LTD.
Description
PMG6 - XY axis
Bill of material
PMG615-L05AL-C-J
Model number
PMG615-L05AL-C-J
PMG615-L05AL-C-J
Stroke
15 : 15 mm
15 : 15 mm
Sensor cover position
L : L position
R : Opposite position
L : L position
R : Opposite position
Sensor voltage
05 : 5V
24 : 24V
05 : 5V
24 : 24V
Sensor logic
A : ALL N.C.
B : ALL N.O.
C : Limit N.C. / ORG1, ORG2 N.O.
A : ALL N.C.
B : ALL N.O.
C : Limit N.C. / ORG1, ORG2 N.O.
Motor option
C : Standard
D : High Torque
E : High Resolution
MA : With electorical brake (driver set)
PA : αSTEP motor (driver set)
UA : Servo motor (amp set)
C : Standard
D : High Torque
E : High Resolution
MA : With electorical brake (driver set)
PA : αSTEP motor (driver set)
UA : Servo motor (amp set)
Cable option
No symbol : 2m
1 : One end loose 2m
2 : 4m
3 : One end loose 4m
4 : Only connector (no cable)
5 : None
6 : Robot Cable 2m
7 : Robot Cable at one end loose 2m
8 : Robot Cable 4m
9 : Robot Cable at one end loose 4m
No symbol : 2m
1 : One end loose 2m
2 : 4m
3 : One end loose 4m
4 : Only connector (no cable)
5 : None
6 : Robot Cable 2m
7 : Robot Cable at one end loose 2m
8 : Robot Cable 4m
9 : Robot Cable at one end loose 4m
Grease code
J : Grease for clean environments : AFF
K : Grease for clean environments : LG2
L : Grease for vacuum : FOMBLIN
No symbol : Standard grease
J : Grease for clean environments : AFF
K : Grease for clean environments : LG2
L : Grease for vacuum : FOMBLIN
No symbol : Standard grease
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성