??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PMF_ _, PMR_ _, PMS_ _ - 440C Stainless Steel Configurable Plates
Bill of material
PMFPP-20-20-5
Part No.
PMFPP-20-20-5
Type Selection
PMF_ _, PMR_ _, PMS_ _
Material
440C Stainless Steel
Upper/Lower Surface Finish
Thickness Tolerance
A - B Tolerance
A 0.5mm Increment
mm
Enter value for A
A 0.5mm Increment
mm
cm
inch
ft
A Tolerance
+0.1~+0.3 mm
B 0.5mm Increment
mm
B Tolerance
+0.1~+0.3 mm
T 0.5mm Increment
mm
Enter value for T
T 0.5mm Increment
mm
cm
inch
ft
T Tolerance
+0.1~+0.3 mm
Circumference Chamfering
CCA Corner Cut
CCA 1mm Incrrement
mm
CCB Corner Cut
CCB 1mm Incrrement
mm
CCC Corner Cut
CCC 1mm Incrrement
mm
CCD Corner Cut
CCD 1mm Incrrement
mm
Previews
3D
2D
Download CAD models