??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
PM4H-FV3A, PM6HV-FV3A, PM6HP-FV3A, PM8H-FV3A, PM4H-FV5A, PM6HV-FV5A, PM6HP-FV5A, PM8H-FV5A, PM4H-FS2A, PM6HV-FS2A, PM6HP-FS2A, PM8H-FS2A, PM4H-FS4A, PM6HV-FS4A, PM6HP-FS4A, PM8H-FS4A - Robot Plate - FANUC
Bill of material
PM4H-FV5A-A205-B270-T15-F170-G240-N8-L95
Part Number
Top Face Machining
Plate hole processing type
Plate length A specified 1 mm unit
mm
Enter value for A
Plate length A specified 1 mm unit
mm
cm
inch
ft
Plate width B specified 1 mm unit
mm
Enter value for B
Plate width B specified 1 mm unit
mm
cm
inch
ft
Plate thickness T selection
mm
Bolt pitch in the length direction F Specified 1 mm unit
mm
Enter value for F
Bolt pitch in the length direction F Specified 1 mm unit
mm
cm
inch
ft
Bolt pitch in the Width direction G Designated 1 mm unit
mm
Plate hole type
Through hole bolt Nominal diameter N
Counterbore hole bolt Nominal diameter Z
First axis position in the plate specified L 1 mm unit
mm
Add 2 Dowel Hole on Front side for Positioning
Add 2 Dowel Hole on Left and Right side for Positioning
Previews
3D
2D
Download CAD models