??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elettrotec
Description
PM253 - Adjustable pressure switches for voltage ≤ 250 Vac
Bill of material
PM250-1ABN18K
Model
PM250-
Pressure range
bar
Contact type
Body material
Membrane material
Process connection
Set-point adjustment
Set-point value
bar
Gold contacts for low current
Snubber for pressure picks
Degreased for oxygen
Tested for applications with gas
Maximum static pressure
300 bar
Maximum Voltage
250 V(ac)
Max resistive current
0.5 A
IP Protection
00
Minimum temperature
-5 °C
Maximum temperature
60 °C
Previews
3D
2D
Download CAD models