??
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
C Matic
Description
PM14 - Taper Elbow Fitting, male
Bill of material
2M040031
Name
Code
Type
Material
Brass Nickel Plated
Øe Tube
1/4 mm
D1_UNF
D1_NPTF
D2
12,5 mm
D2IN
.492 in
L1
mm
L1IN
in
L2
mm
L2IN
in
L3
22 mm
L3IN
in
HEX
10 mm
G
g
OZ
oz
Working Temperature
-20 ÷ 80 °C
Working Temperature
-4 ÷ 176 °F
Working Pressure (max)
80 bar
Working Pressure (max)
1160 psi
Conformity
RoHS
Application fields
Lubrication installations
NN
0 mm
Previews
3D
Dimenze
2D
Stáhnout CAD model