??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
Pluto B20 - Safety PLC
Bill of material
ABB - 2TLA020070R4600 + Pluto B20 v2
Product ID
2TLA020070R4600
Extended Product Type
Pluto B20 v2
Invoice Description
Pluto B20 v2
Description
Safety PLC with Pluto safety bus. Totally 20 I/O
Manufacturer
ABB
Part number
ABB.2TLA020070R4600
Short name
ABB
Type number
Pluto B20 v2
Designation
Programmable Safety Controller
Weight
0.39 kg
Width
45 mm
Height
84 mm
Depth
120 mm
File / hyperlink
https://new.abb.com/products/2TLA020070R4600/pluto-b20-v2
Current
0.3 A
Voltage
24 V
Connection category
Screw connection
Min. cross-section / diameter
0.34 mm2
Max. cross-section / diameter
4.00 mm2
Max. number of connections
1
Min. AWG
22 AWG
Max. AWG
12 AWG
Long Description
Pluto is a cost effective, powerful and compact safety PLC for all machine safety applications. Most safety devices on the market can be connected directly to Pluto and multiple safety sensors can be connected to a single input and still achieve the highest safety level. Programming is done easily in the accompanying software Pluto Manager. Safety PLC with Pluto safety bus. Totally 20 I/O: 8 failsafe inputs + 8 non-failsafe outputs/failsafe inputs + 2 individually failsafe relay outputs + 2 individually failsafe transistor outputs.
International product number
7320500410547
Product number of the Manufacturer
2TLA020070R4600
Supply voltage AC 50 Hz
0 - 0 V
Supply voltage AC 60 Hz
0 - 0 V
Supply voltage DC
24 - 24 V
Voltage type of supply voltage
DC
Number of relay outputs
2
Max. number of time switches
256
Model
Compact
Processing time (1K, binary operation)
1 ms
Number of HW-interfaces industrial Ethernet
0
Number of interfaces PROFINET
0
Number of HW-interfaces RS-232
1
Number of HW-interfaces RS-422
0
Number of HW-interfaces RS-485
0
Number of HW-interfaces USB
0
Number of HW-interfaces parallel
0
Number of HW-interfaces Wireless
0
Number of HW-interfaces other
1
Number of analogue outputs
0
Number of analogue inputs
1
Number of digital inputs
16
Number of digital outputs
12
With optical interface
false
Supporting protocol for TCP/IP
false
Supporting protocol for PROFIBUS
true
Supporting protocol for CAN
true
Supporting protocol for INTERBUS
false
Supporting protocol for ASI
false
Supporting protocol for KNX
false
Supporting protocol for Modbus
false
Supporting protocol for Data-Highway
false
Supporting protocol for DeviceNet
false
Supporting protocol for SUCONET
false
Supporting protocol for LON
false
Supporting protocol for PROFINET IO
false
Supporting protocol for PROFINET CBA
false
Supporting protocol for SERCOS
false
Supporting protocol for Foundation Fieldbus
false
Supporting protocol for EtherNet/IP
false
Supporting protocol for AS-Interface Safety at Work
false
Supporting protocol for DeviceNet Safety
false
Supporting protocol for INTERBUS-Safety
false
Supporting protocol for PROFIsafe
false
Supporting protocol for SafetyBUS p
false
Supporting protocol for other bus systems
true
Supporting protocol for DNP3
false
Supporting protocol for IEC 60870
false
Supporting protocol for IEC 61850 Ethernet
false
Radio standard Bluetooth
false
Radio standard Wi-Fi 802.11
false
Radio standard GPRS
false
Radio standard GSM
false
Radio standard UMTS
false
Long-Term Evolution (LTE)
false
IO link master
false
System accessory
false
Redundancy
true
With display
true
Type of memory
FLASH
Memory size
128 kByte
Additional program memory possible
false
Rail mounting possible
true
Wall mounting/direct mounting
false
Front built-in possible
false
Rack-assembly possible
false
Suitable for safety functions
true
SIL according to IEC 61508
3
Performance level according to EN ISO 13849-1
None
Appendant operation agent (Ex ia)
false
Appendant operation agent (Ex ib)
false
Explosion safety category for gas
None
Explosion safety category for dust
None
Width
45 mm
Height
84 mm
Depth
120 mm
Customs tariff number
8536411090
Deeplink product page
Link to product detail page
Type
Pluto B20
Previews
3D
2D
Download CAD models