??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
Pluto AS-i - Safety PLC
Bill of material
ABB - 2TLA020070R1100 + Pluto AS-i v2
Product ID
2TLA020070R1100
Extended Product Type
Pluto AS-i v2
Invoice Description
Pluto AS-i v2
Description
Safety PLC with AS-i bus and Pluto safety bus. Totally 12 I/O
Manufacturer
ABB
Part number
ABB.2TLA020070R1100
Short name
ABB
Type number
Pluto AS-i v2
Designation
Programmable Safety Controller
Weight
0.39 kg
Width
45 mm
Height
84 mm
Depth
120 mm
File / hyperlink
https://new.abb.com/products/2TLA020070R1100/pluto-as-i-v2
Current
0.3 A
Voltage
24 V
Connection category
Screw connection
Min. cross-section / diameter
0.34 mm2
Max. cross-section / diameter
4.00 mm2
Max. number of connections
1
Min. AWG
22 AWG
Max. AWG
12 AWG
Long Description
Pluto is a cost effective, powerful and compact safety PLC for all machine safety applications. Most safety devices on the market can be connected directly to Pluto and multiple safety sensors can be connected to a single input and still achieve the highest safety level. Programming is done easily in the accompanying software Pluto Manager. Safety PLC with AS-i bus and Pluto safety bus. Totally 12 I/O: 4 failsafe inputs + 4 non-failsafe outputs/failsafe inputs + 2 individual failsafe relay outputs + 2 individual failsafe transistor outputs.
International product number
7320500410592
Product number of the Manufacturer
2TLA020070R1100
Supply voltage AC 50 Hz
- - - V
Supply voltage AC 60 Hz
- - - V
Supply voltage DC
- - - V
Customs tariff number
8536411090
Type
Pluto AS-i
プレビュー
3D
2D
ダウンロード(CADデータ)