??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GIMOTA
Description
Plug with rubber coated coupling nut
Bill of material
GU602-48-A101PN-EAA-SBA
Company
GIMOTA
Order number
GU602-48-A101PN-EAA-SBA
Size
48
L1
72.3 mm
L10
16 mm
D1
109 mm
G1
M74x1.5
Previews
3D
Dimension
2D
Download CAD models