目錄: GIMOTA
Created: 16.01.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
GIMOTA
GR604-22-xxSx-xxx
GIMOTA
Circularconnectors
Plug with bayonet coupling
Series GR
GR604
Powered by
CAD模型選擇
{gimota/circularconnectors/plug_with_bayonet_coupling/series_gr/gr604/steck_lang_fuer_auss_buch_mit_emv.prj},{NB=GR604-22-xxSx-xxx},{COMPANY=GIMOTA},{SIZE=22},{L1=40.5},{L2=28.5},{L4=5.0},{D4=45.0},{K1=28.25},{G1=1\"3/8-18},{B1=2},{B2=7.0},{B3=6},{B4=1},{D1=37.8},{D2=33.1},{D3=40.0},{D5=29.6},{D6=26.1},{D7=29.8},{D8=26.1},{D9=4.5},{S1=UNE},{G1X=1.25000},{H1=17.30},{H2=1.0},{H3=0.4},{K2=25.25},{K3=23.25},{L3=13.0},{L5=2.5},{L6=5.0},{L7=20.7},{L8=18.5},{L9=13.5},{L10=3.0},{L11=0.4},{L12=3},{L13=8.5},{L14=5.5},{W1=30},{W2=90},{N1=3},{N2=40},{N3=44},{ARTNR=GR604-22-xxSx-xxx}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
GIMOTA
Description
Plug part long outdoor with EMI, pin contact
Bill of material
GR604-22-xxSx-xxx
Company
GIMOTA
Order number
GR604-22-xxSx-xxx
GR604-22-xxSx-xxx
Size
22
22
L1
40.5
40.5
mm
L2
28.5
28.5
mm
L4
5.0
5.0
mm
D4
45.0
45.0
mm
K1
28.25
28.25
mm
G1
1"3/8-18
1"3/8-18
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型