??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Plug Mod. 6900 3
Bill of material
6900 3
Mod.
6900 3
G
3 mm
L
20.5 mm
P
6 mm
T
13.5 mm
Infotext
Information
Infotext
Previews
3D
Dimension
2D
Download CAD models