??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Plug-in Profil 4.7 / 4 - 2
Bill of material
092066
Part #
092066
A
14 mm
B
7 mm
C
4.7 mm
Profile
l/l
for Panel
4 - 6 mm/ 6 - 7 (8*) mm
Slot
8 / 10
Weight
30.8 g/m
Customs Tariff Number
40082900
ID #
166977
Certificate
Certificate
Certificate
Certificate
Previews
3D
Dimension
2D
Download CAD models