??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Plug-in Profil 3.0 / 4 - 5
Bill of material
092256
Part #
092256
A
11.6 mm
B
7 mm
C
3 mm
Profile
B
for Panel
4 - 5 (6*) mm
Slot
8
Weight
37 g/m
Customs Tariff Number
40082900
ID #
129648
Certificate
Certificate
Certificate
Certificate
Previews
3D
Dimension
2D
Download CAD models