??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Metalwork
Description
PLT-10 with M8 connection - Solenoid valve
Bill of material
7222M3541100
Code
Family
Solenoid valves series "PLT-10"
Positioning
Base and Connection on opposite sides
Power connection
M8x1
Through Ø
Power
Voltage
24VDC Volt
LED
LED
Manual control
Version
Standard
Manual
Operating pressure
bar
Flow rate at 6
NI/min
TMax coil T at 24VDC
°C
Weight
12 g
Catalogue
Catalogue
Previews
3D
Dimension
2D
Download CAD models