??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Metalwork
Description
PLT-10 with base and connection on the same side - Solenoid valve
Bill of material
722113541100
Code
722113541100
Family
Solenoid valves series "PLT-10"
Positioning
Base and Connection on same side
Power connection
Plug-in
Through Ø
0.6 mm mm
Power
0.8 W Watt
Voltage
24VDC Volt
LED
LED
Manual control
manual monostable
Version
Standard
Manual
with
Operating pressure
3÷7 bar
Flow rate at 6
9 NI/min
TMax coil T at 24VDC
93 °C
Weight
12 g
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Stáhnout CAD model