??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Metalwork
Description
PLT-10 with base and connection on the same side - Solenoid valve
Bill of material
722113541000
Code
Family
Solenoid valves series "PLT-10"
Positioning
Base and Connection on same side
Power connection
Plug-in
Through Ø
mm
Power
Watt
Voltage
Volt
LED
Manual control
Version
Standard
Manual
Operating pressure
bar
Flow rate at 6
NI/min
TMax coil T at 24VDC
°C
Weight
12 g
Previews
3D
Dimension
2D
Download CAD models