??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
PLRF+C - ELESA-Side mount threaded style flange
Bill of material
Side mount threaded style flange PLRF+C
Code
49411
Description
PLRF+C
d
G 1 1/4
L
148.5 mm
C
117 mm
H
92 mm
d1
49 mm
d2
7 mm
h
18 mm
h1
7 mm
f
51 mm
f1
30 mm
f2
9 mm
Weight
335 g
Previews
3D
Dimension
2D
Download CAD models