??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PLRC, PLR2C - Linear Rails - Preload Type - Stainless Steel/With Bearing Type/With Clamper Type
Bill of material
PLRC25-160
Part No
PLRC25-160
Type Selection
Material of Rail
430 Stainless Steel
Material of Slider
SECC
Material of Bearing
440C Stainless Steel
Material of Bolt
304Cu Stainless Steel
Material of Stopper
Polyacetal
Material of Clamper (Thread Part)
304 Stainless Steel
Material of Clamper (Tip Part)
Polyacetal
Surface Treatment of Slider
Electroless Nickel Plating
No.
25
L Fixed
mm
No. of Mounting Holes
2
Previews
3D
Dimension
2D
Download CAD models