??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Misumi
Description
PLNY, PLN - Precision Lock Nuts
Bill of material
PLNY25
Part No.
Type Selection
Material of Body
4140 Alloy Steel
Hardness of Body
28~32 HRC
Surface Treatment of Body
Black Oxide
Material of Set Screw
4137 Alloy Steel
Hardness of Set Screw
35~40 HRC
Surface Treatment of Set Screw
Black Oxide
Material of Locking Metal
Phosphor Bronze
Screw Precision
ISO Class 4H
M
M X Pitch (Fine Thread)
MPMIN
mm
D
mm
d
mm
B
mm
S
mm
T
mm
m
Perpendicularity of End Face (Max.)
0.005 deg
Max. Tightening Torque
N*m
DS
mm
LS
mm
Previews
3D
Dimension
2D
Download CAD models