??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHD
Description
PLKD - Series PLKD Clamp
Bill of material
PLKD505-1-1250B
Ident number
PLKD
Size
Design
1
Pin Style
Material Thickness
Finger Direction
Port Position
Port Fitting
Switch Option
Sensor Flag Option
Manual Finger Retract Option
Cylinder Switch Options
Position
A
0.9823 Inch
B
0.984 Inch
C
0.4829 Inch
D
0.239 Inch
E
0.075 Inch
P1
1/8 NPT
PF1
0.629 Inch
PF2
0.885 Inch
PF3
0.473 Inch
PF4
0.125 Inch
R1
0.622 Inch
R2
1.506 Inch
R3
2.128 Inch
Unit Weight
5.5 lb
Previews
3D
Dimension
2D
Download CAD models