??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHD
Description
PLK6 Pin Clamp Housing - PLK6 Pin Clamp
Bill of material
PLK505-6-1200N1-E000-FD4S-PP1-MT20_Closed-Retract
Ident number
PLK
Unit Size / Clamp Stroke
Design No.
6
Pin Diameter
Pin Style
Pin Coating
Part Support Extension
Finger(s) Direction
Port Position
Port Fittings
Position Sensor Housing Option
Position Sensor Sensing Option
Position Sensor Switch Housing Position
Position Sensor Switch Option
Position Sensor Connector Position
Flag Option
Cylinder Switch Option
Optional Mounting Pattern
Adjustable Lock Setting
Position
A
29.000 mm
D
1.400 mm
F
0.800 mm
M1
0.000 mm
M2
30.000 mm
M3
15.000 mm
M8
40.000 mm
M9
139.500 mm
M10
63.500 mm
M11
12.500 mm
T5
17.000 mm
T6
8.000 mm
T7
0.000 mm
Previews
3D
2D
Download CAD models