??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHD
Description
PLK2 Pin Clamp Housing - PLK2 Pin Clamp
Bill of material
PLK505-2-1200N1-E000-FD4S-PP1-MT20_Closed-Retract
Ident number
PLK
Unit Size / Clamp Stroke
Design No.
2
Pin Diameter
Pin Style
Pin Coating
Part Support Extension
Finger(s) Direction
Port Position
Port Fittings
Position Sensor Housing Option
Position Sensor Sensing Option
Position Sensor Switch Housing Position
Position Sensor Switch Option
Position Sensor Connector Position
Flag Option
Cylinder Switch Option
Optional Mounting Pattern
Adjustable Lock Setting
Position
A
1.143 Inch
D
0.056 Inch
F
0.033 Inch
M1
0.000 Inch
M2
0.000 Inch
M3
0.000 Inch
M8
0.000 Inch
M9
0.000 Inch
M10
0.000 Inch
M11
0.000 Inch
T5
0.000 Inch
T6
0.000 Inch
T7
0.000 Inch
Previews
3D
2D
Download CAD models