??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PLK-415 - Switch-Type Switch Probe ¡¤ Minimum Installation Center Distance 140mil/3.56mm
Bill of material
PLK-415-0-02-300-A-23-02-E
Code
PLK-415
Type
With Switch Type
Status
Normally open
The Needle shaft material
POM(Insulation cover gold plating)
The Inner tube material
Brass
The spring material
Steel
The Contact terminal material
Brass
The Insulation material
POM
Surface Treatment
Gold Plating
Temperature range
-40-80
The Needle material
Needle shaft tip shape
Needle diameter
Plating
Spring Force During Working Stroke(N)
Installation Size
Tail shaft diameter
Spring Force Of Switch Point
0.9N
Maximum Stroke ( mm )
4.2
Maximum Stroke ( mm )
5.2
Switch Trip
1.7¡À0.2
Electrical Data - Rated Current
5 A
Installation height without needle sleeve(mm)
10.2
Website
Web Links
Previews
3D
Dimension
2D
Download CAD models