??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ascendor
Description
PLG7 with supports - platform stairlift
Bill of material
PLG7 Stuetzen-ST-INW-0-0-0-N-N-N-N-N-N-N-N-N-1500-1600-6-900-1500-170-1000x800-R-RAL 9006
Article number
PLG7 Stuetzen-ST-INW-0-0-0-N-N-N-N-N-N-N-N-N-1500-1600-6-900-1500-170-1000x800-R-RAL 9006
Project name
Name
PLG7 with supports
inclination
0-47 °
Info
-
Load capacity
stair width
mm
Enter value for B
stair width
mm
cm
inch
ft
space in front of stairs
mm
Enter value for PT
space in front of stairs
mm
cm
inch
ft
steps info
All steps, except step 1, must be even. This means that they must all be of the same depth and height.
Vertical
mm
Enter value for V
Vertical
mm
cm
inch
ft
Horizontal
mm
Enter value for H
Horizontal
mm
cm
inch
ft
height of first step
mm
Enter value for ES
height of first step
mm
cm
inch
ft
Number of steps
Installation Location
Handheld remote control
Wall bracket for handheld remote control unit
Wall mounted remote-control unit
Stainless steel folding seat
Driving unit in stainless steel, surface sanded with grain 240
3rd front mounted access ramp
Color
extended access ramp, length 300mm, downstairs
Digital print adhesive film design, applied to platform underside
RGB LED lighting / optical battery warning signal
Emergency call function with GSM speech connection (excluding SIM card)
set of 2 additional batteries (recommended from 6m rail)
Voice output module
open / close platform
Platform Size
mm
Platform Position
Position
A-Dimension
351.4
LOD Destination
LOD Level
Previews
3D
Dimension
2D
Download CAD models