??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Eaton's CAD
Description
PLC system power supply [EC000599]
Bill of material
212319
Preview
PLID
Manufacturer Type Description
Short Description
Long Description
International product number
Netto weight
kg
ECLASS_13_0
SPS system power supply [AKE532019]
ETIM_9_0
PLC system power supply [EC000599]
Input voltage AC 50 Hz
85 - 264 V
Input voltage AC 60 Hz
85 - 264 V
Input voltage DC
0 - 0 V
Type of voltage (input voltage)
AC
Max. input current AC 50 Hz
A
Max. input current AC 60 Hz
A
Max. input current DC
0 A
Type of output voltage
AC
Output voltage AC 50 Hz
V
Output voltage AC 60 Hz
0 - 0 V
Output voltage DC
V
Max. output current AC 50 Hz
A
Max. output current AC 60 Hz
0 A
Max. output current DC
A
Power output
W
Redundancy
false
Suitable for safety functions
false
Width
mm
Height
90 mm
Depth
58 mm
Data sheet
Data sheet
Previews
3D
2D
Download CAD models