??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHD
Description
PLC_M - PLC - Metric
Bill of material
PLC5T-5-16A
Ident number
PLC
Size
Mounting Type
T
Design
5
Pin Size
Detent
Sensor Flag
Strip Off Cylinder
Port Fittings
Spacer/Shim
Sensors
Extension
Position
A
16.000 mm
B
42.000 mm
C
2.200 mm
D
0.000 mm
E
0.000 mm
Unit Weight
5.670 kg
预览
3D
尺寸标注
2D
下载CAD模型