??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PLB48 - Probe ?¡è Standard type ?¡è Minimum installation center distance 0.9mm
Bill of material
PLB48-BS
Code
PLB48 mm
Type
Standard Type mm
Needle Shaft
SK4 mm
Inner Tube
Phosphor bronze mm
Spring
Music Wire mm
Surface Treatment
Gold Plating mm
Optional needle sleeve
PRB48-VS,PRB48-R mm
Needle shape
mm
Minimum installation distance (mm)
0.9 mm
Maximum Elasticity
60±20%
Maximum stroke
2 mm
2 / 3 Stroke Elasticity
45±20% mm
Rated Current
1 A
Contact resistance
150
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models