??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PLB38 - Probe ?¡è Standard type ?¡è Minimum installation center distance 0.8mm
Bill of material
PLB38-BS
Code
PLB38 mm
Type
Standard Type mm
Needle Shaft
SK4 mm
Inner Tube
Phosphor bronze mm
Spring
SUS304 mm
Surface Treatment
Silver White mm
Needle shape
mm
Optional needle sleeve
PRB38-VS,PRB38-R1 mm
Minimum installation distance (mm)
0.8 mm
Maximum Elasticity
40±20%
Maximum stroke
2 mm
2 / 3 Stroke Elasticity
30±20% mm
Rated Current
0.5 A
Contact resistance
180
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models