??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PLB30 - Probe ?¡è Standard type ?¡è Minimum installation center distance 0.65mm
Bill of material
PLB30 -B
Code
PLB30 mm
Type
Standard Type mm
Needle Shaft
SK4 mm
Inner Tube
Phosphor Bronze mm
Spring
Music Wire mm
Surface Treatment
Gold Plating mm
Needle shape
mm
Optional needle sleeve
PRB30 mm
Minimum installation distance (mm)
0.65 mm
Maximum Elasticity
50±20%
Maximum stroke
1.5 mm
2 / 3 Stroke Elasticity
40±20% mm
Rated Current
0.5 A
Contact resistance
200
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models