??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PLB03 - Probe ?¡è Standard type ?¡è Minimum installation center distance 1.90mm
Bill of material
PLB03-A
Code
PLB03 mm
Type
Standard Type mm
Needle Shaft
SK4 mm
Inner Tube
Phosphor bronze mm
Spring
Music Wire mm
Surface Treatment
Gold Plating mm
Needle shape
mm
Optional needle sleeve
'PRB03-VC','PRB03-WC','PRB03-VT','PRB03-WT','PRB03-V','PRB03-W' mm
Minimum installation distance (mm)
1.9 mm
Maximum Elasticity
120±10%
Maximum stroke
6.3 mm
2 / 3 Stroke Elasticity
100±10% mm
Rated Current
3 A
Contact resistance
100
Website
Website Connection
A1
0.650 mm
Previews
3D
Dimension
2D
Download CAD models