??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PLB02 - Probe ?¡è Standard type ?¡è Minimum installation center distance 1.90mm
Bill of material
PLB02-A1
Code
PLB02
Type
Standard Type
Needle shaft material
SK4
Needle shaft surface treatment
Gold Plating
Inner Tube Material
Phosphor bronze
Inner Tube Surface Treatment
Gold Plating
Spring Material
Stainless Steel
Needle shape
Optional needle sleeve
PRB02-V, PRB02-VC, PRB02-W1C, PRB02-W2, PRB02-W2C
Minimum installation distance
1.9 mm
Maximum Elasticity
150±20% g
Maximum elastic stroke
4.2 mm
2 / 3 Stroke Elasticity
80±20% g
Rated Current
3 A
Contact resistance
100
Website
Website Connection
A1
0.750
Previews
3D
Dimension
2D
Download CAD models