??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PLB01 - Probe ?¡è Standard type ?¡è Minimum installation center distance 1.27mm
Bill of material
PLB01-A1
Code
PLB01 mm
Type
Standard Type mm
Needle Shaft
SK4 mm
Inner Tube
Phosphor bronze mm
Spring
SWP mm
Surface Treatment
Gold Plating mm
Needle shape
mm
Minimum installation distance (mm)
1.27 mm
Maximum Elasticity
100±20%
Maximum stroke
3.35 mm
2 / 3 Stroke Elasticity
65±20% mm
Rated Current
1.5 A
Contact resistance
100
Website
Website Connection
A1
0.450 mm
Previews
3D
Dimension
2D
Download CAD models