??
Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
Haberkorn
Description
Plate wheels triplex 2"x1 1/4" (32 B-3)
Bill of material
555445
Name
Number of teeth
de
mm
dp
mm
Order number
D3
mm
KG
kg
B3
146 mm
b1
28.8 mm
C
6 mm
r3
51 mm
Previews
3D
Dimension
2D
Download CAD models