??
Catalog navigation
CAD model selection
Selectable products: 37
HELP_VARIABLE
Company
Haberkorn
Description
Plate wheels duplex 8x3mm (05 B-2)
Bill of material
555839
Name
Number of teeth
de
mm
dp
mm
Order number
D2
mm
KG
kg
B2
8.3 mm
b1
2.7 mm
C
0.8 mm
r3
8 mm
Previews
3D
Dimension
2D
Download CAD models