??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Haberkorn
Description
Plate wheels ASA 140 simplex 44,45 x 25,4mm (28 A-1)
Bill of material
N03283
Name
Number of teeth
de
mm
dp
mm
Order number
D1
mm
KG
kg
B1
23.5 mm
C
5.8 mm
r3
47.5 mm
Previews
3D
Dimension
2D
Download CAD models