??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Huelsen
Description
Plate, Aluminium acc. to EN 573-3, EN AW 5383/H321, Shipbuilding, acc. to EN 485
Bill of material
6120806000200
Part number
Length
6000 mm
Width
2000 mm
Plate Thickness
mm
Theoretical Weight [kg/Plate]
Article Indication
Plate, Aluminium acc. to EN 573-3, EN AW 5383/H321, Shipbuilding, acc. to EN 485
Product Group
Plates
Product Sub-group
Plates, Aluminium
Standard
sim. to EN 485
Primary Material
Aluminium, EN 573-3, EN AW 5383/H321
Previews
3D
Dimension
2D
Download CAD models