??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
LILAI Chain
Description
Plastic Snap-on Sideflex Chains - Snap-on Conveyor Chain
Bill of material
1873-K1200
Chain model
Product name
Plastic Snap-on Sideflex Chains
Application
Mainly suitable for various kinds of sideflex conveyor machines.
Material
Brown polyoxymethylene (POM), operating temperature -30°C~+90°C
Base Chain
Standard 12A roller chain, material: carbon steel, stainless steel
Maximum Speed
50 m/min lubricant ; 30 m/min dry
Working load
Carbon steel working load is 3200N, stainless steel working load is 1600N
Maximum conveying total length
30M for carbon steel and 24M for stainless steel
Package
Each length is 1.524M
Width
mm
Weight
kg/m
opposite bending raduis
150 mm
Sideflex Radius
500 mm
Base chain material
E
5.10 mm
G
34.9 mm
H
24.5 mm
J
53.5 mm
K
20.5 mm
L
14.2 mm
P
19.05 mm
Q
31.6 mm
T
4.5 mm
V
29.0 mm
Previews
3D
2D
Download CAD models