??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
MOVET
Description
Plastic line base Ø83
Bill of material
MOVET+4061408092284
Type
Order No.
Level of detail
Angle
Description
Minimum installation height maschine-bottom
38 mm
Usable thread lenght
mm
Base
83 mm
Regulation key
14 mm
Thread
M14
Height base
27 mm
Total height
Total height
Maschine foot load
20000 N
Download-Link
Download-Link
Previews
3D
2D
Download CAD models