??
Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
MOVET
Description
Plastic line base Ø123
Bill of material
MOVET+4061408038596
Type
Order No.
Level of detail
Angle
Description
Minimum installation height maschine-bottom
57 mm
Usable thread lenght
mm
Base
123 mm
Regulation key
mm
Thread
M16
Height base
37 mm
Total height
Total height
Maschine foot load
N
Download-Link
Download-Link
Previews
3D
2D
Download CAD models