??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Afag
Description
Side plate S
Bill of material
50217291 Side plate S HLF07
Order number
Type
Dimension A
mm
Dimension B
mm
Dimension C
mm
Dimension D
mm
Dimension E
mm
Dimension F
mm
Dimension G
3 mm
Dimension H
14 mm
Dimension K
1 mm
CTN Huttwil
84313900
CTN Amberg
84799070
Weight
kg
Previews
3D
Dimension
2D
Download CAD models